Skip to main content

Selezionare il Paese/la lingua preferita

Conductors

Safely transfer energy to the ground with conductors

Grounding conductors are designed to handle the high current, short duration electrical current flows of a lightning strike or ground-faults. Proper sizing for your application protects your people and equipment.

nVent ERICO conductors are purposefully engineered based on material composition and dimensional requirements defined in standards. We offer conductors with aluminum, copper and tinned copper stranding, solid copper, copper-bonded steel, and theft deterrent. We can provide standard spool lengths or cut to order.

Benefits:

  • Code and standard compliance
  • Material and design flexibility
  • Proven lightning strike protection

nVent ERICO aims to protect people, processes and facilities from costly and potentially dangerous electrical disturbances. Our products are proven in the field to simplify installation while saving time and resources.

Featured Products

Cu-Bond Round Conductors

Cu-Bond Composite Cable

Galvanized Theft Deterrent Cable

Insulated Round Conductors

More Featured Products

Non-Insulated Round Conductors

Rail Bonds

Tape

Protectors, Sleeves and Insulation

Resources

Contact us and find out where to buy nVent LENTON products.

GroundingBondingBrochureCover.jpg image

nVent ERICO Grounding, Bonding and Cadweld Solutions Guide

Get product details and more.

DOWNLOAD NOW

How can we help?

We’d love to find a solution to your challenges.

CONTACT US

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink