Skip to main content

Selezionare il Paese/la lingua preferita

Metal-Filled Splicing System

The world’s most-tested mechanical splice: nVent LENTON Cadweld metal-filled splicing system

This mechanical butt splice is a metal-filled splice, not a welded splice. It produces a joint with similar mechanical properties as those of an unspliced bar.

The nVent LENTON Cadweld metal-filled splicing system is suitable for in-situ splicing applications. It delivers extremely high-tensile performance and has been used in hundreds of nuclear power plant projects.

Get the strength of our trusted mechanical splice—with more than 25,000 actual tensile tests.

Applications:

  • Blast-resistant facilities
  • Reinforced concrete pressure vessels
  • Seismic structures
  • Nuclear reactor containment structures

Benefits:

  • Requires hand-held equipment only 
  • Can be visually inspected
  • Designed to meet or exceed building code requirements
  • Able to be used for repair with short dowels
  • Connects radius bars and hoops

At nVent, our strength is giving you strength in your concrete reinforcement applications. All our nVent LENTON products are specially engineered to help you reduce labor and material costs—all while keeping your projects on time, on budget and up to code.

Featured Products

Splice Kits, Filler Material Kits and Components

Installation Equipment Kits and Components

Resources

Contact us and find out where to buy nVent LENTON products.

nVent LENTON Cadweld Metal-Filled Splicing System Brochure

Get product details and more.


DOWNLOAD NOW

How can we help?

We’d love to find a solution to your challenges.

CONTACT US

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink