Skip to main content

Sélectionnez vos préférences de pays/langue

PH35047.jpg image

nVent LENTON Speed Sleeve Transition Adaptor

nVent LENTON Speed Sleeve Transition Adaptors allow the nVent LENTON Speed Sleeve to be used as a transition splice. The transition adaptors are simply placed inside the sleeve underneath the straps of the smaller bar end.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
Data Copied
Metric   |   Imperial
LENTON SPEED SLEEVE Transition Adaptors
Rebar Size, Metric Rebar Size, US Rebar Size, Canada Sleeve Adaptor Adaptors Required
25 to 22 mm #8 to #7 - RBW2688 RBW3997 1
28 to 25 mm #9 to #8 - RBW2689 RBW3998 1
32 to 28 mm #10 to #9 - RBW26810 RBW3999 1
36 to 32 mm #11 to #10 35M to 30M RBW26811 RBW39910 1
43 to 36 mm #14 to #11 45M to 35M RBW26814 RBW39911 2
57 to 43 mm #18 to #14 55M to 45M RBW26818 RBW39914 2

Diagrams

Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink