Application d’un filtre :
Sous-catégories
MI Heating Cold Lead Cable, Alloy 825 XMI-A HAx

MI Cold Leads, Pré-connecté, Double Ended (PCED)
MI Heating Cold Lead Cable, SS321 HSQ

Câble d’alimentation VIA
MI Heating Cold Lead Cable, Cuivre dénudé
MI Heating Cold Lead Cable, CuNi HDC/HDF

Power Cable for C-150
MI Heating Cold Lead Cable, Inconel 600 HIQ
Produits | 8 résultats (33 éléments)

MI Heating Cold Lead Cable, Alloy 825 XMI-A HAx
Extremely corrosion resistant alloy 825 for exposed cold lead connections, factory terminated to ease installation. Single and dual conductor options with a broad range of current ratings.
Référence catalogue
Nom de l’article
Action Ajouter au devis
AC1H16
MI Alloy 825 Sheathed Cold Lead, 16 mm²
AC1H2.5
MI Alloy 825 Sheathed Cold Lead, 2,5 mm²
AC1H25
MI Alloy 825 Sheathed Cold Lead, 25 mm²
AC1H6
MI Alloy 825 Sheathed Cold Lead, 6 mm²
AC2H1.0
MI Alloy 825 Sheathed Dual-Cold Lead, 1 x {3} mm²
AC2H2.5
MI Alloy 825 Sheathed Dual-Cold Lead, 2 x {3} mm²
AC2H6
MI Alloy 825 Sheathed Dual-Cold Lead, 2 x {3} mm²

MI Cold Leads, Pré-connecté, Double Ended (PCED)
A range of pre-terminated double cold ends for use with mineral insulated MI cables
Référence catalogue
Nom de l’article
Action Ajouter au devis
1235-14529046
Pre-terminated MI Double Cold End, 2,5 mm², Stainless Sheath, 2 x {3}m
1235-14529067
Pre-terminated MI Double Cold End, 6 mm², Stainless Sheath, 2 x {3}m
1235-14539001
Pre-terminated MI Double Cold End, 2,5 mm², Cupro-Nickel Sheath, 2 x {3}m
1235-14539067
Pre-terminated MI Double Cold End, 6 mm², Cupro-Nickel Sheath, 2 x {3}m
1235-14539102
Pre-terminated MI Double Cold End, 2,5 mm², Copper Sheath, 2 x {3}m
1235-14539167
Pre-terminated MI Double Cold End, 6 mm², Copper Sheath, 2 x {3}m
1235-14599102
Pre-terminated MI Double Cold End, 2,5 mm², Inconel 600 Sheath, 2 x {3}m
1235-14609002
Pre-terminated MI Double Cold End, 2,5 mm², Alloy 825 Sheath, 2 x {3}m
1235-14609067
Pre-terminated MI Double Cold End, 6 mm², Alloy 825 Sheath, 2 x {3}m
1235-14619002
Pre-terminated MI Double Cold End (Dual), 2 x {3}mm², Alloy 825 Sheath, 2x2m
1235-14629152
Pre-terminated MI Double Cold End (Dual), 2 x {3}mm², Alloy 825 Sheath, 2x2m
1235-14629262
Pre-terminated MI Double Cold End (Dual), 2 x {3}mm2, Alloy 825 Sheath, 2x2m

MI Heating Cold Lead Cable, SS321 HSQ
A range of cold leads for use with HSQ stainless steel mineral insulated heating cables
Référence catalogue
Nom de l’article
Action Ajouter au devis
SC1H2.5
MI Stainless Steel Sheathed Cold Lead, 2,5 mm²
SC1H6
MI Stainless Steel Sheathed Cold Lead, 6 mm²

Câble d’alimentation VIA
A temperature resistant cold lead cable for surface snow melting applications.
Référence catalogue
Nom de l’article
Action Ajouter au devis
852347-000
Power cable, pour EM2-XR, 3 x 6 mm²

MI Heating Cold Lead Cable, Cuivre dénudé
Référence catalogue
Nom de l’article
Action Ajouter au devis
CC1H10
MI Copper Sheathed Cold Lead, 10 mm²
CC1H16
MI Copper Sheathed Cold Lead, 16 mm²
CC1H2.5
MI Copper Sheathed Cold Lead, 2,5 mm²
CC1H35
MI Copper Sheathed Cold Lead, 35 mm²
CC1H6
MI Copper Sheathed Cold Lead, 6 mm²

MI Heating Cold Lead Cable, CuNi HDC/HDF
Référence catalogue
Nom de l’article
Action Ajouter au devis
HDC1H10A
MI Cupro-Nickel Sheathed Cold Lead, 10 mm²
HDC1H16A
MI Cupro-Nickel Sheathed Cold Lead, 16 mm²
HDC1H2.5A
MI Cupro-Nickel Sheathed Cold Lead, 2,5 mm²
HDC1H6A
MI Cupro-Nickel Sheathed Cold Lead, 6 mm²

Power Cable for C-150
Référence catalogue
Nom de l’article
Action Ajouter au devis
715446-000
Power Cable for C-150, Silicone Insulated, 3 x 2,5 mm²

MI Heating Cold Lead Cable, Inconel 600 HIQ
Référence catalogue
Nom de l’article
Action Ajouter au devis
IC1H2.5
MI Inconel 600 Sheathed Cold Lead, 2,5 mm²