Skip to main content

Sélectionnez vos préférences de pays/langue

Mission Critical Solutions

Liquified Natural Gas

nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operations. 

Download Infographic

LNG and natural gas are essential in any company's energy transition as they play an instrumental role in shifting away from coal and reducing carbon emissions. LNG is natural gas cooled down to liquid form (at -163°C/-260°F) for ease and safety of storage and transportation. The entire LNG value chain includes many steps:

  • Pre-treatment: removal of dust, slug, hydrogen sulfide (H2S), mercury (Hg), and other pollutants to avoid corrosion, clogging and freezing problems downstream.
  • Acid gas removal and dehydration: CO2 is removed in the amine absorber, and an adsorbent is used to remove water so that ice will not form during liquefaction.
  • Heavy hydrocarbon separation and liquefaction: C5+ are removed by fractionation before the gas is precooled and liquefied.
  • Storage & Transport: LNG carriers require anti-icing solutions when navigating through cold waters. Cryogenic tanks require frost heave prevention systems for safe storage.
  • Regasification: the LNG is converted back to natural gas onshore or on floating barges (FSRU’s).
  • Distribution: the gas is transported at high pressure (typically 80 bar/1200psi) through a vast pipeline network, with compressor stations at regular intervals to filter out condensate.

LNG Applications

 

 

Learn more about how nVent RAYCHEM supports the global energy transition in this video on our LNG capabilities. 


 

Play

Our Solutions

The entire LNG value chain requires nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operation.

pipe-freeze-protection.png image

Pipe Freeze Protection

Freeze protection of pipes, compressor stations, instrumentation, fire fighting systems, and more.

RAYCHEM-2D-H85197-nVentProcessTemp-EN-2109.png image

Process Temperature Maintenance

Process temperature maintenance of hydrocarbons, amines, and more.

Long-pipeline-heating-PL.png image

Long Pipeline Heating

Long line heating of sulphur pipes. 

Frost Heave Prevention

Frost Heave Protection

Frost heave protection of liquid natural gas tanks. 

RAYCHEM-3D-EU1928-IndustrialOilandGasOffshoreBWR-EN-2204

Offshore and Maritime Winterization

Offshore/maritime winterization of liquid natural gas carriers.

Explore Other Energy Transition Industries

Contact Us Today

Unsure where to start? For all your design, product and service needs, reach out to our energy transition experts today.

Powered by Translations.com GlobalLink Web SoftwarePowered by GlobalLink Web