Skip to main content

Sélectionnez vos préférences de pays/langue

PH32202.jpg image

nVent LENTON Interlok HY10L Grout

nVent LENTON Interlok HY10L Grout is a specially formulated metal-filled, volume stable grout developed exclusively for the nVent LENTON Interlok coupling system. The grout is produced under strict Pentair quality guidelines in order to ensure product quality along with consistent and reliable performance.

Read more
  • IAPMO®-UES
  • LA City Approval
Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Part Number Article Number Rebar Size, Metric Rebar Size, US Rebar Size, Canada Number of Couplers Per Bag of LENTON INTERLOK Grout
LK5 145575 16 mm #5 15M 24
LK6 145580 20 mm #6 20M 25
LK7 145585 22 mm #7 - 26
LK8 145590 25 mm #8 25M 21
LK9 145595 28 mm #9 30M 17
LK10 145600 32 mm #10 - 13.5
LK11 145605 36 mm #11 35M 11.5
LK40 145610 40 mm - - 7
LKT14 145611 43 mm #14 45M 7
LKT50 145615 50 mm - - 4
LKT18 145620 57 mm #18 55M 4.5
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink