End Alignment Fitting
End Alignment Fitting
End alignment fittings properly locate the sleeve onto the reinforcing steel. The fittings also retain the packing materials and hold them in place, which helps ensure a leak-free installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Durable, re-usable and long lasting
- Easily replaced if damaged
- Split-collar design allows for easy installation and removal
Specifications
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.