Telescopic Pole for ESE Tester
Telescopic Pole for ESE Tester
Telescopic Pole for ESE Tester is designed to assist with testing the integrity of all nVent ERICO System 1000 Early Streamer Emission (ESE) Air Terminals, SIXXi models. Once finished, simply fold up the pole to save room storing when not in use. Pair the Telescopic Pole for ESE Tester with the Early Streamer Emission (ESE) Tester, I Series to create a complete self-monitoring solution.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Allows users to test the ESE Air Terminal up to 10m height with ESE Tester
- Metal cone creates a strong connection to the tip of the ESE Air Terminal
- Easily folds up in 2.55m increments for convenient storage
Specifications
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.