nVent ERICO Cadweld Welding Material, Rail F80, Standard
nVent ERICO Cadweld Welding Material, Rail F80, Standard
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Related Products
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in making connections to load-bearing rail
- Welding material is in the top of the tube and starting material is compacted in the bottom of the tube
- Packaged by size in plastic tubes with yellow caps
- Tubes packaged in plastic boxes along with metal disks
- Each welded connection uses a single disk
- Non-explosive
- Not subject to spontaneous ignition
- "Meets AREMA® Recommendations; Manual Part 8.1.34, ""Recommended Design Criteria for Copper Based Exothermic Welding Material"""
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
Brochure
Safety Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.