Saltar al contenido principal

Seleccione su país/sus preferencias de idioma

Cabinets, Systems & Electronic Packaging

Cabinets and Electronic Packaging

Need to protect your electronics? As a pioneer in 19" technologynVent SCHROFF products are designed for application flexibility to meet stringent design standards. Enhance design productivity and time to market with our adaptable product platforms, plus global support, local service and outstanding technical expertise. This differentiated combination helps you complete your project on time and on budget.

 



 

Imagen de Schroff-IMG-ProdCabElecPack-02.jpg

Indoor Electronics Cabinets

Your critical projects demand the best in electronics protection: nVent. You can configure your 19" cabinet to your unique requirements. Need custom modifications or engineered cooling solutions? No problem. EMC shielding? We have it. Check out our range of multipurpose electronics cabinets and our ruggedized models resistant to shock, vibration, or earthquakes. 

Más información

 

Imagen de Schroff-IMG-ProdCabElecPack-03.jpg

Outdoor Cabinets

Your challenge: protecting sensitive electronics in outdoor environments. Your solution: nVent SCHROFF outdoor cabinets. We’ve thought of everything including tough shielding against vandalism, UV damage, and corrosion. Plus compliance with standards for shock, vibration and earthquake resistance. Problem solved. Protected from the Elements – and Vandals.

Más información

 

Imagen de Schroff-IMG-ProdCabElecPack-04.jpg

Subracks, Rack Mount Cases and Front Panels

nVent SCHROFF subracks are well known for their versatility. We offer a comprehensive range of models tailored to your unique industry and application – whether military, aerospace, test/measurement, rail or telecom. Need shock & vibration protection and EMC shielding? We’ve got it. Front panels are unique to each board– so we tailor yours to fit your equipment. nVent SCHROFF is your design partner for flexible standards-based platforms.

Más información

 

Imagen de Com-Carrier-green-transparent.png

Small Form Factor Systems

Start designing with the nVent SCHROFF Interscale case, featuring integrated EMC shielding, flexible size and simple assembly. Our electronic packaging technology Interscale is ideal for proprietary and industrial PC boards and perfect for Mini ITX, ATX and Embedded NUC™ with pre-configured versions. Integration of power supplies, cooling, PCI/PCIe cards and storage devices is available. nVent SCHROFF offers complete system integration based on COM Express. This is a complete embedded system with enclosure, power, cooling and COM carrier board modified to customer specifications.

Más información

 

Imagen de schroff-advanced-TCA.jpg

Systems, Backplanes and Power Supplies

nVent SCHROFF is known for its versatility – and our electronic systems are no exception, as they can easily be tailored to your application. Future-proof your project with our expertise in high data transfer rates, cooling capacity and power supply. Need speed? We offer 40G & 100G backplanes in multiple bus architectures. Precision? Customize your system in any way to suit your application. We also offer CompactPCI Serial and VPX systems. Modular and Flexible PICMG and VITA compliant embedded systems

Más información

 

Imagen de Schroff-IMG-ProdCabElecPack-06.jpg

PCB Retention, Extraction and Cooling Components

Whatever your application, nVent SCHROFF offers printed circuit board (PCB) retention hardware to support it – and most can be customized. From budget-friendly nylon card guides to our cutting-edge Card Lok and Wedge Loks for high shock and vibration applications or high heat transfer. If you need complete solutions, our heat frames and clamshell conduction cooled assemblies give all-round PCB protection. Secure your Printed Circuit Boards (PCB) in diverse applications and environments.

Más información

 

Imagen de interscale-atx.jpg

Small Form Factor Solutions:

Interscale Enclosures – for single board computing solutions

Our Interscale integrated case solutions are designed to enclose and protect your small form factor or proprietary board. And we’ll be happy to modify sizes, add cut-outs and engineer cooling solutions to fit your board. We can even integrate a complete solution based on a single board computing standard such as COM Express. Read all about them in our Interscale white paper today!

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink