Mechanical anchors, often called headed bars, are secured to the end of a length of reinforcing steel bar (rebar), creating anchorage within the concrete. This approach greatly simplifies reinforcing bar placement and reduces congestion. Headed bars are often used as a replacement for hooked bars. nVent provides a variety of headed bar solutions including the nVent LENTON Terminator. The nVent LENTON Terminator incorporates the time-tested and field-proven nVent LENTON tapered thread to attach the “head” to the reinforcing bar.
Typical applications for nVent LENTON Terminator include beam to column, roof to column, piles to caisson, and future extensions. nVent LENTON Terminator is ideal for all forms of construction including dams, subways, bridges, high rise buildings, water treatment plants and stadiums.
Features
- Eliminates reinforcing bar hooks - simplifies bar placement
- Minimizes embedment lengths - reduces congestion
- Simplifies concrete placement
- Greater design flexibility
- Fast installation lowers placing costs
- Allows for future extensions and simplifies expansion
- No special training is required
Subcategories

nVent LENTON Terminator Mechanical Anchors

nVent LENTON Terminator Mechanical Anchor for Future Extension

nVent LENTON Form Saver Anchor

nVent LENTON Form Saver with Large Anchor, D6SA

Mechanical Anchors with Extensions

D6 Mechanical Anchor with Male Bar, One Piece
Products | 10 results (51 items)

D14A Mechanical Anchor with Extension

A2D6 Mechanical Anchor for Future Extension, Plain

D6 Mechanical Anchor, Plain

D16A Mechanical Anchor with Extension

D6 Mechanical Anchor, Stainless Steel

nVent LENTON Form Saver Anchor

nVent LENTON Form Saver with Large Anchor, D6SA

D14 Mechanical Anchor for Cryogenic Applications

D16 Mechanical Anchor for Cryogenic Applications