Saltar al contenido principal

Seleccione su país/sus preferencias de idioma

Soluciones de rastreo de calor eléctrico

Heat Trace Solutions for Any Application

nVent RAYCHEM heat tracing solutions keep critical processes operational, protect pipes and equipment from freezing, keep the flow in transfer lines and provide winter safety and comfort heating in buildings and homes. That's how we help keep people safe from harm, maximize your productivity, enhance building performance and optimize energy efficiency.

2078342 - an emergency safety shower

Temperature Maintenance

Ensure specialized hot water supply to keep fluids and liquids at desired temperature levels and protect critical safety lines. 

Más información
Imagen de tank-insulation-HERO.jpg

Aislamiento de depósitos

Industrial tank insulation systems reduce the amount of heat lost or gained, keeping stored liquids at a constant temperature while minimizing energy usage.

Más información
Imagen de SSM 3.jpg

Derretimiento de nieve en superficies

Keep commercial and industrial environments safe and accessible with nVent RAYCHEM snow melting technology.

Más información
Imagen de Roof-Gutter-De-Icing-residential.jpg

Roof and Gutter Deicing Solutions

Avoid ice dams and icicles in your home, building or facility with efficient, versatile and aesthetically pleasing de-icing technology.

Más información
Imagen de fire-rated wiring-1280x1280_1.jpeg

Fire-rated Wiring

Protect people, processes and critical electrical circuits during a fire or other emergency with nVent PYROTENAX two-hour fire-rated cables.

Más información
Imagen de process-temperature-maintenance-HERO-1280x1280_1.jpeg

Mantenimiento de temperatura de proceso

Improve productivity and operational performance by ensuring fluid temperature maintenance with industrial process heating equipment.

Más información
Equipment, cables and piping as found inside of industrial power plant

Protección frente a congelación de tuberías

Use pipe freeze protection technology to protect against the damages frozen and burst pipes cause.

Más información
Imagen de offshore-maritime-winterization.jpg

Offshore and Maritime Winterization Solutions

Protect offshore vessels, rigs and other equipment with anti-icing and de-icing technology for harsh arctic environments.

Más información
Imagen de shutterstock_113375356-1280x1280.jpeg

Flow Maintenance Solutions

Maintain the temperature of fluids in pipes to ensure continuous flow with proven nVent RAYCHEM flow maintenance technology.

Más información
Imagen de Long Pipeline Hero Image-1280x1280.jpeg

Calefacción de tubería larga

Ensure freeze protection, viscosity control and temperature maintenance in long distance heat tracing applications.

Más información
RH2. Imagen de jpg

Rail Heating Solutions

Enhance safety, comfort and performance of rail and mass transit operations with nVent RAYCHEM solutions.

Más información
Imagen de Frost-Heave-Prevention-industrial-1280x1280.jpeg

Frost Heave Protection

Prevent potentially dangerous and costly ice buildup in the ground underneath tanks, freezers, and other cold room environments.

Más información
Imagen de Hot-Water-Temperature-Maintenance-residential.jpg

Mantenimiento de temperatura del agua caliente

Ensure fast and efficient hot water at the tap in large commercial buildings with nVent RAYCHEM hot water temperature maintenance (HWAT) technology.

Más información

 

How We Continue to Set the Standard

Why you'll find our electric heat tracing systems all over the world, protecting people, processes and properties.

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink