Skip to main content

Please Select Your Country/Language Preferences

A10000867

STS HV Skin-Effect Tracing Wire

nVent RAYCHEM STS-HV tracing wire is made specifically for medium temperature STS Trace Heating applications and is ideal for long pipeline applications where access to power connection and power source locations are limited. STS-HV tracing wire allows circuit lengths up to 50 km (31 miles) between power connection points and is approved for use in hazardous and non-hazardous locations. Suitable for applications up to a maximum 302 °F/150 °C and approved for use in hazardous and non-hazardous locations, the Silicone outer jacket is ideal for heating pipelines transporting materials such as crude oil and VGO.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink