nVent ERIFLEX provides innovative solutions for electrical conduction and low voltage power distribution (AC/DC power conversion). With a product line that includes flexible busbars, insulated braided conductors, earthing braids, distribution blocks and power terminals, nVent ERIFLEX products are used across many different industries, and are uniquely suited for railway electrical equipment. nVent ERIFLEX products are characterized by innovative material composition that contribute to safety and reliability in railway electrical systems.
nVent ERIFLEX Flexibar Advanced
An innovative flexible busbar, nVent ERIFLEX Flexibar Advanced is used in low voltage power distribution applications, used between main power and distribution equipment, between transformers and busduct, and between busduct and electrical cabinet. Flexibar Advanced Flexibar Advanced is comprised of a thin layer of electrolytic copper yielding a busbar that is low profile, light-weight, and extremely flexible to offer endless connection possibilities. Conforms with EN 45545-2.
nVent ERIFLEX IBSB Advanced
The nVent ERIFLEX IBSB insulated braided conductors are used as an alternative to cable for all low-voltage power applications.Conforms with EN 45545-2.
nVent ERIFLEX Advanced Technology Power and Distribution Blocks
nVent ERIFLEX offers Advanced Technology Power Blocks and Distribution Blocks that high-resistance low smoke, halogen-free and flame retardant, well suited to meet railway standards for onboard and wayside system electrical components.
nVent Low Voltage Power Distributions Solutions at Work on Railways
Recursos
Contact the nVent Rail Team
¿Tiene preguntas? Need help choosing a product or can't find what you need?
Nuestros equipos de atención al cliente y soporte técnico están aquí para ayudar.