nVent LENTON Quick Wedge Mechanical Lap Coupler, Coated, Pin Included
nVent LENTON Quick Wedge Mechanical Lap Coupler, Coated, Pin Included
The nVent LENTON Quick Wedge splice consists of an oval-shaped steel sleeve and a wedge pin. The sleeve is positioned around two very short overlapping steel bars. The wedge pin is inserted into a handheld hydraulic pin-driver and positioned on the sleeve. The pin is then driven through the pre-drilled hole in the sleeve and between the bars to complete the connection.
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Short reinforcing bar overlap significantly reduces concrete removal in retrofit applications
- Eliminates the need to custom cut and fit rebar to precise measurements
- Quick installations result in accelerated job scheduling
- Simple to use with only minimal training required
- Splice offers quick visual inspection
- Each package contains couplers, wedge pins and a spare grommet
- Multiple coatings available
Specifications
Finish Standard | ASTM® A767 Class I |
Finish | Hot-Dip Galvanized |
Pin Finish | Mechanical Galvanized |
Packaging | Standard |
Material | Steel |
Designed to Meet | AASHTO;ACI 318 Type 1 (125% Specified Yield) |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.