Heavy-duty power connections for the toughest tasks
An alternative to multiple, large cables, ERIFLEX copper busbars are used for making strong and reliable power and earth-ground connections with ease.
See how simple installation can be in distribution switchgear, marine transportation, machinery manufacturing, busduct and power generation applications.
Threaded Busbar:
- Electrolytic copper
- Rounded corners
- Thickness: 2-10 mm
- Length: from 1.000-2.000 mm
Punched and Plain Busbar:
- Current: up to 7400 A
- Thickness: 4-10 mm
- Length: 1.000-4.000 mm
Benefits:
- Connection without drilling or punching
- Compact, space-saving designs
- Ideal for onsite modifications
nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.
Productos destacados
More Featured Products
Recursos
Contact us and find out where to buy nVent ERIFLEX products.
How can we help?
We’d love to find a solution to your challenges.