Cost-effective low-voltage insulators offer great stability and compliance
These reliable low-voltage insulators are manufactured from a fiberglass-reinforced thermoset unsaturated polyester bulk molded compound (BMC). Their electroplated zinc inserts are threaded to ASME® standards.
The stand-off insulators work in temperatures from -40°F to 266°F and meet the requirements of UL® 94 V0 for self-extinguishing materials. They are also UL Recognized to Standard 891, Supplement B, Dead-front Switchboards and Accessories, 600 volt, File No.E125470. Insulators further comply with the CSA® standard.
Benefits:
- Gran estabilidad de parámetros eléctricos y mecánicos
- Alta resistencia a la corriente de fuga
- Reconocido por UL® en E125470 y evaluado para una capacidad nominal de resistencia dieléctrica de 1.500 V CA/CC
- Halogen-free
- RoHS-compliant
nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.
Productos destacados
Recursos
Contact us and find out where to buy nVent ERIFLEX products.
How can we help?
We’d love to find a solution to your challenges.