Intuitively designed, easy to inspect and install
nVent ERIFLEX offers a range of compact power blocks as well as single-, two- and four-pole distribution blocks.
These easy-to-assemble blocks allow visual inspection for confirming connections to a wide range of conductors. Additionally, a complete and unique range extension allows nVent ERIFLEX to offer a robust product line. Also, our complete range of assembly support products are available for easy fastening to DIN rails or steel sheet.
Benefits:
- Directly connect nVent ERIFLEX Flexibar on line side
- Tinned copper or tinned aluminum block allows for copper or aluminum conductor connections
- Screw-retaining cover is hinged and removable
- Se sujeta fácilmente al raíl DIN o se monta en el panel con tornillos
- Relación de llenado de 95%
- Halogen-free
- RoHS-compliant
- IP 20 for electrician safety
- Stackable
- Compact footprint
In addition, nVent ERIFLEX offers a wide selection of lug-to-lug, lug-to-tunnel and tunnel-to-tunnel power terminals and fixing assemblies.
Benefits:
- Los postes accesibles permiten la conexión fácil de secciones de nVent ERIFLEX Flexibar u otros conductores
- Stackable for building multi-pole power blocks
- Cubierta transparente ajustable
- Halogen-free
- RoHS-compliant
nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.
Productos destacados
Recursos
Contact us and find out where to buy nVent ERIFLEX products.
How can we help?
We’d love to find a solution to your challenges.