Trusted Solutions for Enclosures
Made for your complex, high-power installations, nVent ERIFLEX solutions improve reliability and enhance safety, while saving time, money, weight and space. With inventive designs, OEMs and panel shops in a variety of industries can achieve greater installation efficiency and long-lasting performance.
Busbar Accessories
Save weight, space, cost and installation time with flexible systems that provide lasting reliability.
Barras colectoras de cobre
An alternative to multiple, large cables, ERIFLEX copper busbars are used for making strong and reliable power and earth-ground connections with ease.
Perfiles DIN
nVent ERIFLEX DIN profiles allow rapid assembly of all types of framework to simplify the job and save contractors time.
Bloques de distribución
Increase the number of outputs with just one input using a jump wire, while saving space with a compact design.
Barras flexibles
Flexible busbars can be bent, folded, or twisted with a very small bending radius for shorter and more compact power connections, improved aesthetics and easier installation.
Derivaciones y trenzados de alimentación flexible
Install braided conductors quickly with no lugs, cutting or stripping necessary.
Trenzados de conexión a tierra y unión
Ideal for applications using stainless steel pipe or tanks, including the food and beverage, building, transportation, oil and chemical industries.
Aislantes de bajo voltaje
Use fewer insulators with high-quality products that are three times stronger than the UL minimum.
Learn More About Low Voltage Power Solutions
Start saving time, money, weight and space using nVent ERIFLEX solutions.