Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH34226.jpg image

Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections

Catalog #: BD-40A

  • Max Current Rating, IEC: 40A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 22kA
  • Max Working Voltage, IEC (Ui): 500
    • Line Side Number of Connections: 2
    • Line Side Compact Stranded Wire Size: 6 - 16 mm²
    • Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
    • Load Side Number of Connections: 15
    • Load Side Compact Stranded Wire Size: (15) 1,5 - 4 mm²
    • Load Side Stranded Wire Size - Ferrule: (15) 0,75 – 4 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 1.97"
    • Height (H): 50 mm
    • Width (W): 5.12"
    • Width (W): 130 mm
    • Unit Weight: 0.49 lb
    • Unit Weight: 0.22 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH32589.jpg image

FleXbus Aluminum Perforated Profile

Catalog #: FLEXALPROF2M

  • Material: Aluminum
  • A: 0.49"
  • A: 12.5 mm
  • Hole Size (HS): 0.32"
    • Hole Size (HS): 8 mm
    • Height (H): 0.59"
    • Height (H): 15 mm
    • Length (L): 78.7"
    • Length (L): 2000 mm
    • Width (W): 1.38"
    • Width (W): 35 mm
    • Unit Weight: 1.98 lb
    • Unit Weight: 0.9 kg
PH41613.eps image

FleXbus HCBC Clamp, 3.937" x 6.299"

Catalog #: FLEXCLAMP100

  • Material: Stainless Steel 304 (EN 1.4301)
  • A: 3.94"
  • A: 100 mm
  • B: 6.3"
    • B: 160 mm
    • C: 0.79"
    • C: 20 mm
    • D: 1.69"
    • D: 43 mm
    • Thickness (T): 0.16"
    • Thickness (T): 4 mm
    • Hole Size (HS): 0.22"
    • Hole Size (HS): 5.5 mm
    • Torque (TQ): 73.76 ft·lbf
    • Torque (TQ): 100 N·m
    • Unit Weight: 2.03 lb
    • Unit Weight: 0.92 kg
    • Conductor Width: 3.54" - 3.94"
    • Conductor Width: 90 - 100 mm
PH41614.eps image

FleXbus HCBC Clamp, 4.724" x 7.087"

Catalog #: FLEXCLAMP120

  • Material: Stainless Steel 304 (EN 1.4301)
  • A: 4.72"
  • A: 120 mm
  • B: 7.09"
    • B: 180 mm
    • C: 0.79"
    • C: 20 mm
    • D: 1.69"
    • D: 43 mm
    • Thickness (T): 0.16"
    • Thickness (T): 4 mm
    • Hole Size (HS): 0.22"
    • Hole Size (HS): 5.5 mm
    • Torque (TQ): 73.76 ft·lbf
    • Torque (TQ): 100 N·m
    • Unit Weight: 2.2 lb
    • Unit Weight: 1 kg
    • Conductor Width: 4.33" - 4.72"
    • Conductor Width: 110 - 120 mm
PH41615.eps image

FleXbus HCBC Clamp, 6.299" x 8.661"

Catalog #: FLEXCLAMP160

  • Material: Stainless Steel 304 (EN 1.4301)
  • A: 6.3"
  • A: 160 mm
  • B: 8.66"
    • B: 220 mm
    • C: 0.79"
    • C: 20 mm
    • D: 1.69"
    • D: 43 mm
    • Thickness (T): 0.16"
    • Thickness (T): 4 mm
    • Hole Size (HS): 0.22"
    • Hole Size (HS): 5.5 mm
    • Torque (TQ): 73.76 ft·lbf
    • Torque (TQ): 100 N·m
    • Unit Weight: 2.91 lb
    • Unit Weight: 1.32 kg
    • Conductor Width: 5.12" - 6.3"
    • Conductor Width: 130 - 160 mm
PH41616.eps image

FleXbus HCBC Clamp, 2.48" x 4.843"

Catalog #: FLEXCLAMP63

  • Material: Stainless Steel 304 (EN 1.4301)
  • A: 2.48"
  • A: 63 mm
  • B: 4.84"
    • B: 123 mm
    • C: 0.79"
    • C: 20 mm
    • D: 1.69"
    • D: 43 mm
    • Thickness (T): 0.16"
    • Thickness (T): 4 mm
    • Hole Size (HS): 0.22"
    • Hole Size (HS): 5.5 mm
    • Torque (TQ): 73.76 ft·lbf
    • Torque (TQ): 100 N·m
    • Unit Weight: 1.17 lb
    • Unit Weight: 0.53 kg
    • Conductor Width: 1.18" - 2.48"
    • Conductor Width: 30 - 63 mm
PH41617.eps image

FleXbus HCBC Clamp, 3.15" x 5.512"

Catalog #: FLEXCLAMP80

  • Material: Stainless Steel 304 (EN 1.4301)
  • A: 3.15"
  • A: 80 mm
  • B: 5.51"
    • B: 140 mm
    • C: 0.79"
    • C: 20 mm
    • D: 1.69"
    • D: 43 mm
    • Thickness (T): 0.16"
    • Thickness (T): 4 mm
    • Hole Size (HS): 0.22"
    • Hole Size (HS): 5.5 mm
    • Torque (TQ): 73.76 ft·lbf
    • Torque (TQ): 100 N·m
    • Unit Weight: 1.85 lb
    • Unit Weight: 0.84 kg
    • Conductor Width: 2.76" - 3.15"
    • Conductor Width: 70 - 80 mm
PH41602.eps image

FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb

Catalog #: FLEXCOND1280L10

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 393.7"
  • Length 1 (L1): 10000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 125.22 lb
    • Unit Weight: 56.8 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb

Catalog #: FLEXCOND1280L11

  • Cross Section: 1.984in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 433"
  • Length 1 (L1): 11000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.709"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 137.8 lb
    • Unit Weight: 62.5 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb

Catalog #: FLEXCOND1280L12

  • Cross Section: 1.984in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 472"
  • Length 1 (L1): 12000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.709"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 150.4 lb
    • Unit Weight: 68.2 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364