Skip to main content

Please Select Your Country/Language Preferences

PH38161.jpg image

nVent CADDY Speed Link SLK with Wedge Anchor

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 5:1
Finish Electrogalvanized
Material Steel;Polypropylene;Zinc Alloy
Complies With SMACNA HVAC-DCS
Data Copied
Metric   |   Imperial
Drill Bit Diameter 1/4
Drill Hole Depth 2.4"
Drill Bit Diameter 6 mm
Drill Hole Depth 60 mm
Embedment Depth 2.2" min
Embedment Depth 55 mm min

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy