Rail Bootleg Bond Kit, XS Style
Rail Bootleg Bond Kit, XS Style
The nVent ERICO Cadweld bootleg bonds are intended to be welded to the web of the rail at the rail profile neutral axis level. To ensure connection integrity, the attachment shall be made using nVent ERICO Cadweld welding material.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Offers broken rail protection and significant corrosion resistance
- Provides unchanging electrical resistance
- Two versions of Bond Terminal Styles available
- XS style bond end terminals are tinned to prevent contamination prior to installation
- Easy installation, with minimum installer training required
- Simple and highly-portable installation equipment
- Equally usable on old, worn, or new rails
- Highly durable
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.