Custom Engineered And Modular Building Construction
Every nVent TRACHTE building is custom engineered and prefabricated in our state-of-the-art facilities and delivered directly to the final site location – whether its preassembled, modular, integrated, or site built – we follow the same standards and structural engineering process. We offer two styles of construction that meet customer specifications – Channelframe, known as rigid frame, and Self-framing also known as interlocking.
CHANNELFRAME DESIGN
- Complete Internal Steel Channel Framework
- Standing-Seam, Galvalume Steel Roof
- Overlapping Galvalume Steel Wall Panels
- Kynar-500 PVDF Resin Exterior Coating
- 30- and 40-Year Exterior Finish Warranties
- 4” Deep Galvanized Wall Framework
- Thermal Break Between Exterior and Frame
- Buildings are Expandable in Length
- Insulated Structural Steel Floor System
- Floor Deck has Slip-Resistant Epoxy Coating
- Designed For Floor-Mounted Equipment
- Floor System Has a Rodent/Moisture Barrier
- Base Frame-Mounted Pick/Lifting Points
SELF-FRAMING DESIGN
- Building shell constructed of 18-24-gauge interlocking (self framing) galvanized roll-formed or flat sheet wall panels
- 18-gauge Flat Sheets that are paint after fabrication
- Welded skid design
- Conforms to ASTM A525 specifications
- Galvanized coating conforms to G-90 standards
- Minimum yield strength of 40,000 PSI
- Roof design is 24-18-gauge steel coated, corrosion resistant aluminum zinc alloy (Galvalume), Minimum yield strength of 50,000 PSI
- Insulated Structural Steel Floor System
- Floor Deck has Slip-Resistant Epoxy Coating
- Designed For Floor-Mounted Equipment
- Floor System Has a Rodent/Moisture Barrier
- Base Frame-Mounted Pick/Lifting Points
OPTIONAL BUILDING FEATURES
- Door Options
- Partition Walls/Rooms
- Floor and Wall Openings for Cables
- Cable Tray/Cable Riser/Fiber-Trough
- Rear-Access Switchgear Doors
- Fire-Resistant Construction
- UL-Rated Ballistics Protection
- EMP Protection
- Exterior/Appearance Options
Standard Electrical Equipment
- Indoor, Outdoor & Emergency Lights
- Receptacles & Switches
- AC & DC Panels
- Transfer Switches
- HVAC System
- Ventilation System
- Disconnects/Safety Switches
- Smoke Detectors
- Grounding Components/Systems
- Wireway
Optional Electrical Equipment
- Station Service Battery System
- Fire Alarm Control Panel
- Fire Suppression Systems
- Cable Basket/ Fiber Trough
- H2 & Other Gas Detection/Alarms
- Safety Equipment
- Other Equipment Required per Code and Specification
CONTACT US (#contactus)