Efficient Power Management for High-Performance Systems
Effective power management is critical to ensuring the reliability and efficiency of your advanced electronics systems. nVent SCHROFF’s expert teams specialize in optimizing power distribution and safety for a wide range of applications, ensuring uninterrupted operation while maximizing performance. Whether you need standard power distribution units, intelligent rack power management, or complete solutions with enhanced safety features, SCHROFF provides scalable options tailored to meet your specific power needs.
Enhanced Safety
Comprehensive protection to prevent electrical hazards, safeguarding both equipment and personnel.
Reliable Power Distribution
PDUs ensure stable and efficient power distribution across all rack components, supporting continuous operation of critical systems.
Space Optimization
Rack-Mounted PDUs and power solutions designed to fit seamlessly, maximizing available rack space and cabeling.
Modularity and Flexibility
PDUs and Power Supplies are designed with modular components, allowing for easy customization and adaptability to evolving power requirements.
Product Lines
Power Distribution with Emergency Stop
The 19 Power Distribution Unit (PDU) Rack Safety Plus is ideal for test and measurement racks. Its emergency stop function provides an added layer of safety, allowing for immediate power shutdown in case of emergencies. The modular design allows for customization, making it adaptable to specific project requirements without incurring high costs or delays.
Key Benefits
- Enhanced Safety: Offers an emergency stop function that adheres to EN 60947-5-1 and EN 60204-1 standards, ensuring maximum safety and compliance.
- Customization: Easily configure your PDU with a variety of predefined components to suit your specific needs without incurring high project costs or long lead times.
Features
- Power Input Options: Supports 400 V 3-phase, 230 V 1-phase, 240/208 V 1-phase and 120 V 1phase mains input with integrated mains circuit breaker
- Power Output Options: Provides 1-phase 120 V AC, 1-phase 208/240 V AC, 1-phase 230 V AC and 3-phase 400 V AC outputs, with various connector options such as Schuko, C13, C19, and NEMA 5-15R.
- Switching and Protection: Outputs are controlled with an ON/OFF switch and protected via circuit breakers to ensure operational safety.
Emergency Features: Includes a vandalism-proof emergency stop function for additional security.
.
Standard and Smart Power Distribution Units
Advanced PDUs and Intelligent PDUs providing reliable and intelligent power distribution and management solutions for a variety of applications. They offer flexible configurations, including basic, metered, and switched options to suit diverse needs.
Key Benefits
- Versatile Voltage Options: Available in different voltages with single and three-phase units.
- Efficient Modular Design: Compact construction for single and three-phase units with combo outlets (C13/C15/C19).
- Scalability: Up to 64 units can be daisy-chained with a single IP address, promoting DC power redundancy.
- Customizable Display Indicators: Software-configurable display colors indicate power source status.
Features
- LAN Security: Protected and secure LAN connections for dependable operations.
- Tool-Free Display Adjustments: No tools needed for display reorientation or replacement.
- Daisy-Chaining Capability: Connect up to 64 units with a single IP address for streamlined management.
Power Supplies
nVent SCHROFF offers an extensive range of power supply solutions designed for high efficiency and adaptability in various applications. Our product line includes pluggable power supply units compatible with open standards.
Features & Benefits
- Diverse Product Range: Efficient power solutions with a wide variety of power supply products.
- Pluggable Units: 19" power supply units with 1-3 outputs for convection cooling up to 180 W (AC/DC) or 100 W (DC/DC).
- Switching Power Supply Families: Maxpower, Slimpower, and Coolpower families catering to different input needs.
- Low-Interference Options: Linear regulators ideal for sensitive measuring systems and medical applications.
Standards Compatibility: Pluggable and open frame units for CompactPCI Serial, VME/VME64x, and MicroTCA systems.