Skip to main content

Please Select Your Country/Language Preferences

Print
A10000875

nVent Launches XTVR Self-Regulating Heating Cables with High Power Retention (HPR) Technology for Freeze Protection and Temperature Maintenance Applications

LONDON – June 12, 2023 –  nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, today launched its newest self-regulating heating cable, the nVent RAYCHEM XTVR. Building on the proven benefits of the nVent RAYCHEM XTV heating cable, the XTVR heating cables deliver reliable and efficient performance in higher temperatures and come with more power variants. Designed for use in freeze protection and process temperature maintenance applications, XVR heating cables now have a minimum of 95% power retention after 10 years and a design life of 30 years or more.

Innovative technology and unique product design

Using the same ground-breaking R&D and nano-technology as developed for the nVent RAYCHEM HTV heating cable, the XTVR heating cables also incorporate innovative heating core technology and product design. XTVR heating cables are designed for continuous operating temperatures up to 302°F (150°C) and withstand temperatures up to 482°F (250°C). With more available power variants (7 at 230V and 4 at 110V), a more efficient heat-trace design that closely matches the heat loss of industrial process pipes is now possible. Which, in turn, will help with cost savings on energy consumption and power infrastructure. Retaining the unique construction and flexibility of the original XTV, the new XTVR is as easy to strip and install as its predecessor.

"The XTVR heating cable represents our commitment to innovation and vision of the future in electrification and sustainability," said Brad Faulconer, President, Thermal Management at nVent Thermal. "Our focus on delivering high-performance heating cables with extended product lifetimes is aimed at increasing process temperature maintenance, while also helping our customers achieve their sustainability goals."

Superior performance and longer design life

Including the same High Power Retention (HPR) technology as HTV, XTVR heating cables also boast a minimum power retention of 95% after 10 years at maximum operating temperature of 302°F (150°C). They have a design life of 30 years or more and come with a 10-year product warranty. The XTVR heating cables are globally certified for use in hazardous and ordinary areas.

For more information, please visit the XTVR product page.

About nVent

nVent is a leading global provider of electrical connection and protection solutions. We believe our inventive electrical solutions enable safer systems and ensure a more secure world. We design, manufacture, market, install and service high-performance products and solutions that connect and protect some of the world's most sensitive equipment, buildings and critical processes. We offer a comprehensive range of enclosures, electrical connections and fastening and thermal management solutions across industry-leading brands that are recognized globally for quality, reliability and innovation. Our principal office is in London and our management office in the United States is in Minneapolis. Our robust portfolio of leading electrical product brands dates back more than 100 years and includes nVent CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER.

nVent, CADDY, ERICO, HOFFMAN, RAYCHEM, SCHROFF and TRACER are trademarks owned or licensed by nVent Services GmbH or its affiliates.

 

Media Contacts:

Koen Verleyen
EMEAI Marketing Manager
nVent
+32(0)478904219
[email protected]

Eugene Ho
NAM Marketing Manager
nVent
+1-650-474-7508
[email protected]

Kang Wang
APAC Marketing Manager
nVent
+86-21-24121567
[email protected]