Skip to main content

Please Select Your Country/Language Preferences

Series Mineral Insulated

Select Filters Close
Filter by
Clear filters
Collapse all Expand all
  • Markets
  • Applications
    View All
  • Max Exposure Temperature
    View All
  • Max Exposure Temperature
    View All
  • Apply
Filter

Subcategories

MI Series Alloy 825 XMI-A HAx Heating Cable

MI Series Alloy 825 XMI-A HAx Heating Cable

MI Series Jacketed Copper Heating Cable

MI Series Jacketed Copper Heating Cable

MI Series Bare Copper Heating Cable

MI Series Bare Copper Heating Cable

MI Series Corrugated Stainless Steel XMI-L Heating Cable

Products | 4 results (219 items)

A10000622

MI Series Alloy 825 XMI-A HAx Heating Cable

Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
A10000336

MI Series Jacketed Copper Heating Cable

For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
A10000625

MI Series Bare Copper Heating Cable

For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.
MI Series Corrugated Stainless Steel XMI-L Heating Cable

MI Series Corrugated Stainless Steel XMI-L Heating Cable

For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.