Relay Module Base Unit
Relay Module Base Unit
nVent RAYCHEM TraceTek TT-NRM-BASE is a base unit with power supply, communication interface, DIN rail and end blocks, and a relay output module. The relay module contains 2 independently addressable relays. Suitable for nVent RAYCHEM Tracetek TTDM-128 or TT-TS12 leak detection panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Expandable: up to 16 relay modules can be installed on each base unit, and up to 10 base units can be connected to a single TTDM-128 or TT-TS12 for a total of 320 individual alarm relays
- Versatile: can be installed in large panels, or wall mounted in its own optional enclosure; centrally located with the TTDM-128 or TT-TS12, or distributed throughout the leak detection network to minimize wiring costs
- Can be used to operate valves, control audible or visual alarms, or interface with other control systems
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.