RaySol Self-Regulating Heating Cable
RaySol Self-Regulating Heating Cable
nVent RAYCHEM RaySol is a self-regulating floor heating cable suitable for comfort floor heating, radiant space heating, heat loss replacement and frost heave prevention applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Energy efficient, self regulating: automatically adjusts heat output, more heat near windows, less heat under furnishings
- Simple, fast installation: cut-to-length, no cold leads, ideal for complex floor plans, suitable for all sub floors and floor coverings, meter markings, user-friendly connection kits
- Safe and efficient operation: fast heat up, flexible power output by closer loops for higher output and wider loops for lower output, no overheating
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Nominal Cable Weight | 0.092 lb/ft |
Nominal Thickness | 0.24 in |
Nominal Width | 0.56 in |
Nominal Thickness | 6 mm |
Nominal Width | 14 mm |
Nominal Cable Weight | 137 g/m |
Max Continuous Exposure Temperature, Power On | 150 °F |
Ground Path Type | Braid |
Color | Brown |
Outer Jacket Material | Fluoropolymer |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.