LBTV Self-Regulating Heating Cable


LBTV Self-Regulating Heating Cable
nVent RAYCHEM LBTV self-regulating trace heating cables provide freeze protection and low-temperature maintenance for longline applications, up to 150 °F/65 °C and can withstand intermittent exposure to 185 °F/85 °C. They provide long circuit length capability, suitable for long pipelines containing temperature-sensitive fluids or where high reliability is required. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simplified design in hazardous area: unconditional T6 class
- Long circuit length capability, up to 1250 ft/381 m from a single power source
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Additional Reference
Certification
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Product Design Guide
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.