JBU-100-A Modular Junction Box


JBU-100-A Modular Junction Box
nVent Raychem JBU-100-A, JBU-100-A6 and JBU-100-L-A are modular junction boxes. The junction box can be installed on the pipe using a mounting bracket such as UMB or off-pipe using other means. The heating cable is typically brought into the box using the flexible conduit and C75-100-A gland kit. The junction box consists of terminal blocks to make the connections and four 3/4" through holes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Modular component system, providing maximum flexibilty
- On-pipe or off-pipe installation
- CID2 certified for use in hazardous locations
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
Specifications
Inlet Quantity | 4 |
Connection Clamp Quantity | 6 |
Inlet Type | Conduit 3/4" |
Material | Glass Fiber Reinforced Polymer |
Area Classification | Non-Hazardous; Hazardous |
IP Rating | IP66 |
Cover Attachment | Screwed |
Mounting | Wall/Support Bracket Mounted |
Halogen Free | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.