Skip to main content

Please Select Your Country/Language Preferences

A10000156

IceStop Self-Regulating Heating Cable

nVent RAYCHEM IceStop self-regulating trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 0 °F
Nominal Thickness 0.24 in
Nominal Width 0.54 in
Nominal Thickness 6 mm
Nominal Width 14 mm
Nominal Cable Weight 92 lb/ft
Nominal Cable Weight 130 g/m
Min Installation Temperature -18 °C
Color Black
Ground Path Type Braid
Conductor Material Nickel-Plated Copper
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing