HWAT Self-Regulating Heating Cable
HWAT Self-Regulating Heating Cable
nVent RAYCHEM HWAT self-regulating trace heating cables maintain water temperatures in a building's hot water distribution network. Installed underneath the thermal insulation, they automatically compensate for pipe heat losses where they occur and provide an energy efficient solution.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design: single pipe instead of recirculation system
- Branch lines, instant hot water at tap: for reduced tap times and water waste, water maintained at specific temperatures, no return pipework or return of cold water into the water heater
- Easy to install: cut to length, meter marks, simple fast RayClic connections
- Energy efficient and safe: no overheating, advanced energy saving and monitoring with HWAT-ECO or ACS-30 controller
- Reliable during long life: 10 year product warranty available, aluminum foil layer to protect from chemical ingress, maintenance free
Specifications
Ground Path Type | Braid |
Outer Jacket Material | Modified Polyolefin |
Conductor Material | Nickel-Plated Copper |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Product Design Guide
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.