HQTVR Self-Regulating Heating Cable, CID1
HQTVR Self-Regulating Heating Cable, CID1
nVent RAYCHEM HQTV-CT is a range of industrial self-regulating heating cables for process-temperature maintenance up to 110 °C / 225 °F and high heat loss pipe freeze protection applications. The cables are configured for use in Class 1, Division 1 (C1D1) locations including areas where corrosives may be present.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simplified design for hazardous areas: configured for use in C1D1 locations including areas where corrosives may be present.
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Max Maintain or Continuous Exposure Temperature, Power On | 110 °C |
Max Intermittent Exposure Temperature, Power On/Off | 110 °C |
Max Maintain or Continuous Exposure Temperature, Power On | 225 °F |
Max Intermittent Exposure Temperature, Power On/Off | 225 °F |
Min Installation Temperature | -40 °C |
Min Installation Temperature | -40 °F |
Ground Path Type | Braid |
Outer Jacket Material | Fluoropolymer |
Area Classification | Non-Hazardous; Hazardous |
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.