Skip to main content

Please Select Your Country/Language Preferences

Heating Cables

Select FiltersClose
Filter by
Filter applied: 2
Clear filters
Collapse allExpand all
  • Markets
  • Applications
    View All
  • Hazardous Area
  • Max Exposure Temperature
      View All
      Apply
    • Max Exposure Temperature
        View All
        Apply
      Filter2

      Filter applied: 2

      Subcategories

      Self-Regulating

      Self-Regulating

      Power-Limiting

      Power-Limiting

      Parallel Constant Wattage

      Series Polymer Insulated

      Series Polymer Insulated

      Series Mineral Insulated

      Series Mineral Insulated

      Skin-Effect Tracing Wire

      Skin-Effect Tracing Wire

      Products | 21 results (411 items)

      BTV0003_Test2.jpg image

      BTV Self-Regulating Heating Cable

      For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
      A10000875

      XTVR Self-Regulating Heating Cable

      For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
      A10000878

      QTVR Self-Regulating Heating Cable

      For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
      A10000875

      XTV Self-Regulating Heating Cable

      For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
      A10000784

      HTV Self-Regulating Heating Cable

      Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
      A10000881

      VPL Power-Limiting Heating Cable

      The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas.
      A10000622

      MI Series Alloy 825 XMI-A HAx Heating Cable

      Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
      RAYCHEM-3D-H82840-SCSingleconductor-EN

      SC Series Heating Cable, Hazardous Area

      For longline applications, freeze protection and process temperature maintenance. Suitable for hazardous areas.
      A10000137

      HBTV Self-Regulating Heating Cable, CID1

      For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirement. Approved for CID1 hazardous areas.
      A10000120

      HXTV Self-Regulating Heating Cable, CID1

      For freeze protection of pipes/vessels and also suitable for process temperature maintenance with steam-cleaning requirements. Suitable for CID1 hazardous areas.