HBTV Self-Regulating Heating Cable, CID1
HBTV Self-Regulating Heating Cable, CID1
nVent RAYCHEM HBTV self-regulating trace heating cables provide freeze protection and process temperature maintenance, up to 150 °F/65 °C, of pipes/vessels without steam cleaning requirements. They withstand intermittent exposure to 185 °F/85 °C and are CID1 hazardous area approved. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simplified design in hazardous area: unconditional T6 class
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
- Approved for CID1 areas
Specifications
Max Maintain or Continuous Exposure Temperature, Power On/Off | 65 °C |
Max Intermittent Exposure Temperature, Power On/Off | 85 °C |
Max Maintain or Continuous Exposure Temperature, Power On/Off | 150 °F |
Max Intermittent Exposure Temperature, Power On/Off | 185 °F |
Max Cumulative Hours for Intermittent Exposure | 1000 h |
Min Installation Temperature | -40 °C |
Min Installation Temperature | -40 °F |
Outer Jacket Material | Fluoropolymer |
Area Classification | Non-Hazardous; Hazardous |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.