Frostex Self-Regulating Heating Cable
Frostex Self-Regulating Heating Cable
nVent RAYCHEM Frostex self-regulating trace heating cables provide pipe freeze protection for residential applications. Each heating cable circuit requires a Frostex 9800 FlexFit plug kit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simple to design
- Easy to install
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Min Installation Temperature | 0 °F |
Nominal Cable Weight | 0.04 lb/ft |
Nominal Thickness | 0.15 in |
Nominal Width | 0.25 in |
Nominal Power Output @ 50°F, 120V | 3 W/ft |
Nominal Thickness | 3.8 mm |
Nominal Width | 6.4 mm |
Nominal Power Output @ 10°C, 120V | 10 W/m |
Nominal Cable Weight | 60 g/m |
Nominal Voltage | 120 V |
Min Installation Temperature | -18 °C |
Ground Path Type | Braid |
Color | Clear |
Outer Jacket Material | None |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.