Skip to main content

Please Select Your Country/Language Preferences

A10000409 Hover to magnify image or click to enlarge

Frostex Self-Regulating Heating Cable

nVent RAYCHEM Frostex self-regulating trace heating cables provide pipe freeze protection for residential applications. Each heating cable circuit requires a Frostex 9800 FlexFit plug kit.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 0 °F
Nominal Cable Weight 0.04 lb/ft
Nominal Thickness 0.15 in
Nominal Width 0.25 in
Nominal Power Output @ 50°F, 120V 3 W/ft
Nominal Thickness 3.8 mm
Nominal Width 6.4 mm
Nominal Power Output @ 10°C, 120V 10 W/m
Nominal Cable Weight 60 g/m
Nominal Voltage 120 V
Min Installation Temperature -18 °C
Ground Path Type Braid
Color Clear
Outer Jacket Material None
Data Copied
Metric   |   Imperial
Resources Video

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing