Filter applied:
Products | 5 results (131 items)

System 1850 Bare Fire Rated Cable
A range of (mineral insulated) MI copper sheathed 2-hour fire-rated wiring cables (System 1850). Suitable for hazardous areas.

System 1850Z Jacketed Fire Rated Cable
A range of mineral insulated (MI) low smoke zero halogen (LSZH) jacketed 2-hour fire-rated wiring cables (System 1850Z). Suitable for hazardous areas.

Configured MI Wiring Unit
Pre-terminated mineral insulated (MI) wiring cable units ready to install in the field. Used in applications requiring fire rating, high exposure temperatures or for gas path block.

System 2000 MI Wiring Alloy 825 Cable
System 2000 Alloy 825 sheathed mineral insulated (MI) fire rated wiring cables. Providing circuit integrity under 2000 °F/1093 °C hydrocarbon fire conditions and control of MOVs, EBVs and other critical circuits

System 2200 MI Wiring Alloy 825 Cable
System 2200 Alloy 825 sheathed mineral insulated (MI) fire rated wiring cables. Providing circuit integrity under 2200 °F/1200 °C hydrocarbon fire conditions and control of MOVs, EBVs and other critical circuits.