Main Content Starts Here

Enclosure Cooling & Heating

Durable solutions to minimize downtime

Paired with our enclosures, nVent HOFFMAN offers the most complete and innovative thermal management solutions for a variety of applications to meet your equipment protection needs. From standard fan assemblies to air conditioners, heat exchangers, and more, choose from over 2,000 ULĀ®-certified products for reliable operation and longer life of protected components.

Choosing a manufacturer of industrial air conditioners is important. Because nVent HOFFMAN manufactures both industrial enclosures and cooling, we offer the best-of-class performance and protection. For example, our advanced cooling products are designed to complement our offering of standard enclosures. We also know the thermal load pre-calculation that provides optimum cooling options for components, enclosure package, and environment. In addition, we have dedicated cooling experts paired with more than 3,000 distributors to provide any technical assistance when needed.

Equipment failures due to heat can add up quickly

Extreme temperatures can have the following effects on industrial control equipment, which means your Total Cost of Ownership (TCO) can drastically increase if the issue isn't resolved quickly.
  • Catastrophic failures can occur
  • Silicone material properties can change
  • Drive performance is de-rated
  • I/C-based devices may experience intermittent fluctuations in output and voltage migration
  • Mean Time Between Failure (MTBF) decreases exponentially
Configure Your Product

Configure Your Product

Select the right size air conditioner for your specific application with our cooling selection tool.

Learn More