- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
Products | 18 results (751 items)
Concept Disconnect Enclosure Type 4
Concept Disconnect Enclosures provide an extra level of visual ON or OFF indication.
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange channels away liquids
- Bonding provision on door; grounding stud on body
- Holes in body for mounting disconnect op...
Screw-Cover Drip-Shield Type 3R
Drip-Shield Screw-Cover, Type 3R is used as a wiring or junction box in outdoor applications.
- Drip shield top and seam-free sides, fro...
- Slip-on removable cover fastened with pl...
- Handles on larger sizes (see table)
- Embossed mounting holes on back of enclosure
Concept Single-Door Enclosures
Concept Enclosures are ideal for machine control applications.
- Seams continuously welded and ground smooth
- Corner-formed doors
- Simple easy-to-remove and install hinge ...
- High-torque threadless studs and fasteners on door
WaterShed Stainless Steel Wallmount Sloped Top Type 4X
WaterShed designed for sanitary washdown environments, particularly food and beverage manufacturing.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by door
- Hinged side of door has provisions to al...
VJ Flat Opaque Cover Type 4X
VJ enclosures feature an overlapping cover design that ensures a secure and reliable seal.
- Available sized from 6x6 (152x152mm) to 30x24 (762x610mm)
- All VJ enclosures were designed to meet ...
- Enclosures are maintenance free and corrosion resistant
- Made from hot compression molded halogen...
Hinge Cover with 3-Point or Quick-Release Latch Type 4X
Fiberglass Enclosure with 3-Point Latch and PowerGlide Handle or Quick-Release padlockable latches.
- Fiberglass-reinforced material has excel...
- Type 316L stainless steel padlocking Pow...
- Quick-release latch versions feature fib...
- Seams are sealed; no holes or knockouts
PolyPro Type 4X
PolyPro Polyester Enclosures are lightweight designed to withstand harsh, corrosive environments.
- Non-glass-filled polyester material offe...
- Provides excellent chemical resistance t...
- Resists cracking and provides excellent impact resistance
- Lighter-weight than fiberglass
Straight Section Lay-in Hinged-Cover Type 1
Layin Hinged-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs.
- Lay-in Hinged-Cover Type 1 Straight Sect...
- Sections are completely open on one side...
- No pulling through of wires or cables pr...
- Sections are available in lengths from 1...
Angled Trough Type 1
Angled Trough mounts in corners and eliminates the need for 90-degree conduit bends.
- Flexible install allows conduit runs thr...
- Cleaner appearance requiring less real estate on the wall
- Uniquely designed cover is removable and...
- Easy mounting via holes on the back of the enclosure
Screw-Cover Wiring Trough Type 3R
Screw-Cover Wiring Trough Type 3R used for outdoor applications exposed to wet conditions.
- Drip shield top and seam-free sides, front, and back
- Slip-on removable cover
- Embossed mounting holes on back of enclosure
- Provision for padlocking