Skip to main content

Please Select Your Country/Language Preferences

alternative front panel for combined mounting

Front Panel Alternative for Combined Mounting

The 2 HP wide front panel covers an open slot. The U-profile front panel can be combined with a textile EMC gasket. It be fixed with screws and washers. Due to the 2 HP width no sleeves can be used.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us