As more people around the world become interested in making the switch to driving an electric vehicle (EV), pressure on EV charging manufacturers is intensifying. EVs rely on networks of charging stations. These stations need to be both safe and reliable to support growing demand for EV infrastructure.
EV charger manufacturers need to build better solutions at a rapid pace to compete in a competitive and expanding industry. New EV charger designs need to take up less space than their predecessors without sacrificing any charging power. They also need to transfer power efficiently and safely and ideally be produced with minimal environmental impact.
Using the right connection solutions within EV charging stations can add safety and resilience to these critical systems. Good connection solutions, including flexible conductors, also help ensure that EV charging stations are ready to meet any power delivery and protection needs.
nVent ERIFLEX flexible busbars facilitate smaller EV charger designs because they can safely bend at tighter angles than cable and lug solutions. Our products are manufactured with thin layers of copper, forming an easy-to-shape busbar with a unique insulation for better safety. nVent ERIFLEX Flexibar Advanced connection solutions are insulated by high-resistance, halogen-free, flame retardant and low smoke material and have a working temperature of 40° to 115°C. They also conduct energy more efficiently than standard cable solutions, helping create more efficient designs for end customers.
nVent connection solutions can also help our customers save time because they are easier to install than cable and can be ordered to arrive pre-cut to either standard or custom lengths. Because nVent connection solutions can be manufactured to exact customer specifications, they also help reduce material waste and save time at installation. EV charger manufacturers do not need to maintain an inventory of cable and cut it to the right size at the time of installation.
The pressure on EV charging manufacturers to deliver high-quality products at reduced lead times will only grow as demand for EV infrastructure rises. With nVent connection solutions, EV charging manufacturers can add safety and resilience to critical systems and provide reliable products for this exciting industry.
Resources