S5 Imperial UN Parallel Bolt Coupler for Nuclear Applications
S5 Imperial UN Parallel Bolt Coupler for Nuclear Applications
The nuclear industry demands scrutiny throughout the entire product life-cycle. nVent LENTON products produced under the ERICO ASME Quality System Certificate and the ISO® 9001 : 2015 Quality Management System receive the utmost attention to detail. These quality systems are designed to include compliance to NCA-3800 and NQA-1. nVent LENTON products produced for nuclear applications are assigned unique part numbers to ensure detailed product documentation, including full product traceability, is performed to individual customer requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Video
Features
- Provides continuity between reinforcing bar and imperial UN all-thread rod or bolts
- May be used to anchor load-bearing equipment to foundations, columns or walls
- Machined from non-weldable grades of material, but can be tack welded
Specifications
Finish | Plain |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Bolt-to-Coupler Capacity | |||
Part Number | Grade 2 | Grade 5 | Grade 8 |
EL32S5AQ | 89,511 lbs | 179,021 lbs | 206,473 lbs |
EL32S5BQ | 59,982 lbs | 119,965 lbs | 143,220 lbs |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.