S5 Imperial UN Parallel Bolt Coupler, Coated
S5 Imperial UN Parallel Bolt Coupler, Coated
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Video
Features
- Provides continuity between reinforcing bar and imperial UN all-thread rod or bolts
- May be used to anchor load-bearing equipment to foundations, columns or walls
Specifications
Finish Standard | ASTM® B695 Class 50 with Clear Trivalent Chromate Seal |
Finish | Mechanical Galvanized |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO; ABNT NBR 8548:1984; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); ACI 349; ACI 359; AS3600; CAN/CSA - N287.2/.3/.4; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); US Army Corps of Engineers; CAN/CSA - A23.3 |
Bolt-to-Coupler Capacity | |||
Part Number | Grade 2 | Grade 5 | Grade 8 |
EL32S5AMG | 89,511 lbs | 179,021 lbs | 206,473 lbs |
EL32S5BMG | 59,982 lbs | 119,965 lbs | 143,220 lbs |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.