Reinforcing Steel Cleaning Brush
Reinforcing Steel Cleaning Brush
The reinforcing steel cleaning brush is used to prepare reinforcing steel for use with nVent LENTON Cadweld. The brush is designed to remove rust, mill scale, dirt and paint in as little as five seconds.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- "Designed for use with a 3/4"", heavy duty, low-speed drill (200-350 rpm)"
- Cleans reinforcing steel bar, including the bar end
Specifications
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.