nVent LENTON Connect S2 Series Shear Bolt Coupler, Epoxy
nVent LENTON Connect S2 Series Shear Bolt Coupler, Epoxy
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Requires no special bar end preparation such as sawing
- Installs quickly and easily using simple, off-the-shelf hand tools
- Bolt heads shear off when bolt torque is achieved, providing for simple visual inspection
- Designed to work as a one-step transition/reducer
- Rebar centering pin can be removed to allow the coupler to fully pass onto the reinforcing bar for applications such as closure pours
- Complies to ACI 318 Type 1 performance on ASTM A706 and ASTM A615 grade 60 reinforcing bar
Specifications
Finish Standard | ASTM® A775/A775M and AASHTO M284 |
Finish | Epoxy Coated |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO;ACI 318 Type 1 (125% Specified Yield);CAN/CSA - N287.2/.3/.4;IBC Type 1 (125% Specified Yield);US Army Corps of Engineers;CAN/CSA - A23.3 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.