nVent LENTON Connect B12 Series Shear Bolt Coupler, Plain
nVent LENTON Connect B12 Series Shear Bolt Coupler, Plain
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Requires no special bar end preparation such as sawing
- Installs quickly and easily using simple, off-the-shelf hand tools
- Bolt heads shear off when bolt torque is achieved, providing for simple visual inspection
- Designed to work as a one-step transition/reducer
- Rebar centering pin can be removed to allow the coupler to fully pass onto the reinforcing bar for applications such as closure pours
- Complies to ACI 318 Type 1 and Type 2 performance on ASTM A706 and A615 grade 60 reinforcing bar
Specifications
Complies With | DIN EN 1992-1-1; Eurocode 2; ISO 15835 requirements with B500b rebar |
Finish | Plain |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); BS EN 1992-1-1; BS EN 1992-2; CAN/CSA - N287.2/.3/.4; DIN EN 1992-1-1; Eurocode 2; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); ISO 15835; NEN EN 1992-1-1; NF A 35-020-1; NF EN 1992-1-1; ÖNORM EN 1992-1-1; US Army Corps of Engineers; CAN/CSA - A23.3 |
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
LA City Approval ER-0129
English
ICC-ES AC133
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.