Skip to main content

Please Select Your Country/Language Preferences

PH38873.jpg image

FT12 Female Standard Coupler

The LENTON ULTIMATE FT12 Female Standard Coupler is designed for high performance applications, efficiently creating mechanical reinforcing bar connections where the second bar can be rotated and is not restricted in its axial direction. The LENTON self-aligning, taper-thread reduces misalignment issues and helps eliminate cross-threading during installation. The FT12 Female Standard Coupler is used in conjunction with the nVent LENTON Ultimate MT12 Male Taper Stud for bar-to-bar connections.

Additionally, the FT12 Female Standard Coupler can be used in conjunction with standard legacy LENTON Taper-Threaded bars produced on LENTON threaders. However, when using in conjunction with other legacy LENTON Taper-Threaded products the performance of the connection may be reduced. Contact your LENTON representative for more information.

Ultimate mechanical splices are pre-qualified for use for both Caltrans Ultimate and Caltrans Service applications. Additionally, they meet ACI® 318 Type 1 and Type 2 mechanical splice performance with ASTM® A615 and A706 grades 60 through 80 rebar.

Typical applications include column bar splicing (shearwalls, corewalls), beam bar splicing, future extension and segmental pours.

Read more
  • IAPMO®-UES
  • LA City Approval
Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet AASHTO; ABNT NBR 8548:1984; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); ACI 349; ACI 359; AS3600; BS EN 1992-1-1; BS EN 1992-2; CAN/CSA - N287.2/.3/.4; DIN EN 1992-1-1; Eurocode 2; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); ISO 15835; NEN EN 1992-1-1; NF A 35-020-1; NF EN 1992-1-1; ÖNORM EN 1992-1-1; Sellafield Ltd. Std. ES_0_3110; US Army Corps of Engineers; CAN/CSA - A23.3

Diagrams

Application images Resources 3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy