T-Series Horizontal Transition Splice Kit, Top Fill, Extended, 22 mm, 20 mm, #7, #6, 9.5"


T-Series Horizontal Transition Splice Kit, Top Fill, Extended, 22 mm, 20 mm, #7, #6, 9.5"
Catalog#: RBT671011H
T-Series splice kits contain the following: Sleeve, filler material kit (filler material, packing, pouring basin ceramic insert and disk, pouring basin ceramic guide tube), pouring basin and pouring basin crucible. Splice kits are ordered based on the quantity of splices needed. Sleeves and filler material kits are one-time use parts. Pouring basins and crucibles are prorated based on their anticipated life. Ordering splice kits simplifies ordering, reduces order errors and helps ensure proper sizing of components. Kits can be ordered with longer (extended) sleeves for use when the reinforcing steel deformation pattern or spacing does not meet the minimum product specifications.
Details
Application images
Resources
Features
- Simplifies ordering
- Used to splice different diameter bars
- Available with extended sleeve lengths
Specifications
PRODUCT ATTRIBUTES
Splice Kit Components | |||||||
Splice Kit | Filler Material | Packing (2 Required) | Pouring Basin Ceramic Insert and Disk | Pouring Basin Ceramic Guide Tube | Sleeve | Pouring Basin | Pouring Basin Crucible |
RBT671011H | RBF80 | RBS35477 RBS35478 | RBS5037 | RBS5038 | RBT71011HA | RBWS1467A | RBWS22774 |
RBT67101H | RBF55 | RBS35478 | RBS5037 | RBS5038 | RBT7101HA | RBWS1467A | RBWS22774 |
RBT78101H | RBF70 | RBS354710 | RBS5037 | RBS5038 | RBT8101HA | RBWS1467C | RBWS22774 |
RBT79101H | RBF90 | RBS354712 RBS35479 | RBS5037 | RBS5038 | RBT9101HA | RBWS1467D | RBWS22775 |
RBT89101H | RBF90 | RBS354711 | RBS5037 | RBS5038 | RBT9101HA | RBWS1467D | RBWS22775 |
RBT810101H | RBF105 | RBS354712 | RBS5037 | RBS5038 | RBT1091HA | RBWS1467E | RBWS22775 |
RBT1011101H | RBF125 | RBS354712 | RBS5037 | RBS5038 | RBT11101HA | RBWS1467F | RBWS22776 |
RBT1114101H | RBF125 | RBS354715 | RBS5037 | RBS5039 | RBT1114101HA | RBWS1467G | RBWS22776 |
RBT1118101H | RBF240 | RBS354712 | RBS5037 | RBS5039 | RBT1418101HA | RBWS1467K | RBWS22777 |
RBT1418101H | RBF195 | RBS354720 | RBS5037 | RBS5039 | RBT1418101HA | RBWS1467K | RBWS22776 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.