T-Series Horizontal Filler Material Kit, 43 mm, #14, 45M


T-Series Horizontal Filler Material Kit, 43 mm, #14, 45M
Catalog#: RBT14101HB
T-Series horizontal filler material kits contain the following: Filler material, two horizontal packings, pouring basin ceramic guide tube and pouring basin crucible ceramic and disk. All filler material kits contain one-time use components that are sized to a specific sleeve, pouring basin and pouring basin crucible combination. Ordering filler material kits simplifies ordering, reduces order errors and helps ensure proper sizing of components.
Details
Application images
Resources
Features
- Simplifies ordering
- Used to splice the same diameter bars
- All components are for one-time use
Specifications
PRODUCT ATTRIBUTES
Filler Material Kit Components | ||||
Filler Material Kit | Filler Material | Packing (2 Required) | Pouring Basin Ceramic Insert and Disk | Pouring Basin Ceramic Guide Tube |
RBT5101HB | RBF40 | RBS354710 | RBS5037 | RBS5038 |
RBT6101HB | RBF50 | RBS35477 | RBS5037 | RBS5038 |
RBT7101HB | RBF50 | RBS35478 | RBS5037 | RBS5038 |
RBT81011HB | RBF70 | RBS354710 | RBS5037 | RBS5038 |
RBT8101HB | RBF55 | RBS354710 | RBS5037 | RBS5038 |
RBT91011HB | RBF90 | RBS354711 | RBS5037 | RBS5038 |
RBT9101HB | RBF80 | RBS354711 | RBS5037 | RBS5038 |
RBT1091HB | RBF90 | RBS354712 | RBS5037 | RBS5038 |
RBT11101HB | RBF105 | RBS354712 | RBS5037 | RBS5038 |
RBT121018HB | RBF180 | RBS354715 | RBS5037 | RBS5038 |
RBT14101HB | RBF195 | RBS354715 | RBS5037 | RBS5039 |
RBT1891HB | RBF270 | RBS354720 | RBS5037 | RBS5039 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.